키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
기록
Coriolis master meter provers for the Oil industry
Standardized master meter proving skids for fast, accurate and efficient on-site proving of duty meters
Accuracy is key for custody transfer metering in the Oil industry. At high flow rates, even the slightest measurement inaccuracy can lead to massive losses for supplier or buyer. Operators of measuring systems are required by regulatory compliance to test and calibrate (prove) their duty meters on a regular basis. Endress+Hauser offers turnkey master meter provers based on Coriolis mass flowmeters for highest accuracy.
75 %
smaller than traditional meter provers
Thanks to their space-saving design, Endress+Hauser master meter provers require only a fraction of the space compared to other proving systems. This allows for more room to fit other packages, especially important with marine applications. Due to the compact size, our master meters can be deployed as mobile units, giving you more flexibility in your proving operations.
Calibration and qualification of our master meter provers are performed in several steps. In this way, we ensure superior measuring accuracy that quickly “pays for itself” in real-world applications.
00:00
Animation from marine solutions provider METCORE International Pte Ltd
Stationary meter prover from Endress+Hauser with a Proline Promass X as master meter.
How we can help
Master meter provers are the solution of choice for meter proving as they demand less maintenance and operating costs compared to conventional systems while providing the level of accuracy required by OIML and API. With our long-term expertise, we have developed a Coriolis master meter system that fits various applications where proving is required for custody transfer or fiscal metering systems. Whether offshore or onshore applications – our skids guarantee maximum accuracy and compliance:
Increase uptime while lowering overall costs thanks to a maintenance-free system with no moving parts and no need to send duty meters off-site for calibration
Reduce complexity with a standardized system that is easy to operate and to maintain
Benefit from superior accuracy and repeatability thanks to an optimized Reynolds number linearization in real time – independent of the fluid properties
Rely on embedded Heartbeat Technology for a traceable and recorded in-situ verification of the measurement quality without process interruption
엔드레스하우저는 풍부한 노하우를 갖춘 역량 있는 파트너이다. 엔드레스하우저의 마스터 계량기 검증 솔루션 덕분에 싱가포르의 벙커링 산업이 활성화되었으며 소요 시간 및 자원을 감축할 수 있었다.
데릭 팡 (Darrick Pang) , 대표이사
Metcore (싱가포르)
제품 및 솔루션
Endress+Hauser offers both standardized and tailor-made master meter provers – as stationary installation or on mobile skids – that can be seamlessly integrated into existing control systems. Depending on the customer's on-site flowmeter calibration...
Endress+Hauser offers both standardized and tailor-made master meter provers – as stationary installation or on mobile skids – that can be seamlessly integrated into existing control systems. Depending on the customer's on-site flowmeter calibration requirements, the skids meet a broad range of sizes and flow conditions.
Enhance your oil and gas bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
Metering skid for loading and unloading in Oil & Gas
Metering skid for loading and unloading in Oil & Gas
Discover Endress+Hauser Oil and Gas industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Oil tanker loading and unloading systems
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships in the Oil and Gas industry.
선박 연료용 질량 유량계 급유 시스템
선박 연료용 질량 유량계 급유 시스템
매일 엄청난 양의 벙커유가 선박의 연료 탱크로 주입되기 때문에 측정이 조금만 부정확해도 비용 계산이 틀릴 수 있습니다. 엔드레스하우저의 솔루션은 완전한 투명성을보장합니다.
Data collection and transmission at Oil and Gas terminals
Data collection and transmission at Oil and Gas terminals
Improving everything from inventory transparency to logistics at your Oil and Gas terminal
World-class LNG tank gauging for the Oil and Gas industry
World-class LNG tank gauging for the Oil and Gas industry
Tank gauging and operational safety for LNG inventory management
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
Moisture analyzer for natural gas glycol dehydration
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
H2S analyzer for natural gas sweetening
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
LNG composition measurement in truck loading
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Monitoring of wash water from ship exhaust gas scrubbers
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
LNG composition measurement in tank run-down
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
여러분의 개인 정보는 소중합니다
당사는 쿠키를 사용해 사용자의 브라우징 경험을 개선하고, 통계를 수집하여 사이트 기능을 최적화하고, 맞춤형 광고 또는 콘텐츠를 제공합니다.
"모두 허용"을 선택하면 쿠키 사용에 동의하는 것으로 간주됩니다.
자세한 내용은 쿠키 정책 을 참조하시기 바랍니다.