키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
Chemical loading / unloading skids from Endress+Hauser for loading and offloading liquids

Chemical loading and unloading skids for trucks and railcars

Customized solutions for safe, accurate and cost-effective transfer operations

Handling and transport of chemicals and other hazardous liquids can carry risks to people, assets, and the environment, particularly when loading and offloading. Mitigating such risks through rigorous safety management whilst ensuring efficiency is a major challenge for the worldwide Chemical industry. A global leader in process automation and safety instrumentation, Endress+Hauser offers turnkey mass or volume metering skids and all needed services for safety and accuracy in these operations.

  • Over 5'000 applications in chemical in the last 10 years

    With advanced flow metering from their integrated state-of-the art Coriolis meter, compensation of entrained air, and integrated safety devices, our chemical loading and offloading skids provide highly accurate batching with enhanced throughput and safety. Corrosion resistance, an absence of moving parts, Heartbeat technology for verification to IEC 61511-1, diagnostics to Namur NE 107, and predictive maintenance features combine to optimize maintenance intervals.

Chemical plant with metering skids from Endress+Hauser for loading and offloading liquids ©Endress+Hauser
loading bay with flowmeters from Endress+Hauser ©Endress+Hauser
loading bay with terminal management system from Endress+Hauser ©Endress+Hauser
metering skids from Endress+Hauser ©Endress+Hauser
offloading metering skid from Endress+Hauser ©Endress+Hauser
truck loading / offloading system from Endress+Hauser ©Fotolia/Strandperle
standard loading skid from Endress+Hauser (LMS) ©Endress+Hauser
metering skid with loading arm from Endress+Hauser ©Endress+Hauser
Process map showing loading and offloading liquids in truck and rail ©Endress+Hauser

How we can help

From front-end engineering design to operations and maintenance, our chemical metering skid and process safety experts across the world are available to assist throughout the asset lifecycle.

  • Apply the zero-loss methodology to your applications. Partner with us to define specific project requirements and process and system improvements, including site surveys, design, and scope.

  • Ensure success in your chemical industry projects with Endress+Hauser qualified project teams and professional services such as project management, detailed engineering, fabrication, testing, documentation, and certification.

  • Optimize your chemical plant operations and maintenance with our specialized training, validation, re-calibration, and maintenance services.

  • Manage your assets across their lifecycle via the Endress+Hauser Netilion ecosystem.

  • 단순 제품

  • 손쉬운 선택, 설치 및 작동

기술적 우수성

단순성

  • 기본 제품

  • 신뢰성, 내구성, 유지보수가 쉬움

기술적 우수성

단순성

  • 하이엔드 제품

  • 우수한 기능성과 편리성

기술적 우수성

단순성

  • 전문 제품

  • 까다로운 어플리케이션을 위한 설계

기술적 우수성

단순성

구성에 따라 다름

FLEX 선택 기술적 우수성 단순성
  • F
  • L
  • E
  • X

Fundamental 선택

기본적인 측정 요구사항 충족

기술적 우수성
단순성
  • F
  • L
  • E
  • X

Lean 선택

핵심 프로세스를 손쉽게 처리

기술적 우수성
단순성
  • F
  • L
  • E
  • X

Extended 선택

혁신적인 기술로 프로세스 최적화

기술적 우수성
단순성
  • F
  • L
  • E
  • X

Xpert 선택

가장 까다로운 어플리케이션 요구사항 충족

기술적 우수성
단순성

구성에 따라 다름

supply chain management

엔드레스하우저와의 파트너십은 윈-윈 관계입니다. 트럭 적재가 더욱 빨라졌을 뿐만 아니라 개인 안전이 향상되어 시장 출시 시간이 단축되고 효율성이 높아졌습니다.

미국 넥세오 솔루션스(Nexeo Solutions)
Mr. Richard - Maintenance Supervisor

“우리는 엔드레스하우저 계기의 뛰어난 재현성에 놀랐습니다. 신뢰할 수 있는 측정값 덕에 완전히 만족했습니다.”

Jean-Luc Richard
아케마, 유지보수 총 책임자
Mr. Marc Puertas, Logistics Operator

“새로운 코리올리스 질량 유량계는 기존의 용적식 유량계 대비 훨씬 빠른 응답속도를 자랑합니다.”

Marc Puertas
아케마, 물류센터 관리자
Mr. Vidales, Logistics Supervisor

“우리는 기존의 용적식 유량계가 적재할 석유의 양을 측정하는 데 있어 시스템적으로 높은 불일치를 보인다는 것을 발견했습니다. 그리고 이 차이는 무려 150 – 200 kg 에 이릅니다.”

M. Vidales
아케마, 물류센터 총 책임자
Mr. Kharu Kunawuthakul, General Manager, Taiping Ethanol

"희망하는 모든 사항을 충족시키는, 신뢰할 수 있는 자동화 솔루션 파트너를 찾는 것은 대단히 어려운 일이었습니다. 숙고 끝에 엔드레스하우저를 선택했고, 그 선택에 매우 만족하고 있습니다."

Kharu Kunawuthakul, 총 책임자
Taiping Ethanol
  • 제품 및 솔루션

    Endress+Hauser is your one-stop shop for safe mass-based or volume-based loading and offloading chemical metering skids. Collaborate with us to deploy the latest technologies to your application and ensure compliance to local and international safety...

  • 하드웨어 및 소프트웨어

    • State-of-the art Endress+Hauser Coriolis flow meter

    • Temperature and pressure transmitter and gauges

    • Fully assembled, certified and tested skid

    • Batch controller

    • Digital control, isolation and ESD valves

    • Truck grounding and overfill protection

    • Emergency...

  • 서비스

    • Application constancy and zero-loss assessment

    • Site survey and deliverables definition, detailed design, and engineering

    • Procurement and fabrication

    • Certification and testing

    • Inspection and FAT

    • Shipping and logistics

    • Installation, commissioning, and SAT

    • Start...

엔드레스하우저의 솔루션 전문가와 직접 상담하십시오.

아래 양식을 채워 주시면, 엔드레스하우저의 솔루션 전문가가 빠른 시일 내에 연락 드리겠습니다.

원하시는 내용을 자세히 기입해 주시면, 보다 맞춤화된 상담이 가능합니다.

해당 산업 분야의 기타 애플리케이션 소개