Ensuring a precise and consistent blend ratio of hydrogen and natural gas is crucial for downstream applications. This requires accurate and reliable flow measurement of both gases, as well as real-time monitoring of the blend composition through online analyzers.
Parameters
Focus on key process parameters
Measure hydrogen flow accurately
Hydrogen has a low density and viscosity compared to natural gas, making it difficult to measure accurately with traditional flow meters. This requires specialized flow meters like Coriolis.
Ensuring accurate blend ratios in a hydrogen-natural gas blending unit is critical for safety, efficiency and compliance. Raman technology offers a highly precise and reliable solution for real-time monitoring of the blend composition.
Unlock precision blending with Endress+Hauser Coriolis flowmeters
Achieve seamless integration of hydrogen into the natural gas grid through unparalleled accuracy, stability and control over hydrogen flow measurement. Promass Q 300 offers:
Multivariable measurement in gas streams, including mass flow, density, temperature and corrected volume flow.
Best-in-class turndown for hydrogen flow measurement, globally accepted custody transfer approvals.
Highest process safety due resistance to fluctuating and harsh environments.
Raman spectroscopy delivers unparalleled precision in determining the final mix ratio, reliably measuring the complete gas composition, including many commonly found natural gas components. Our Rxn5 analyzers ensure:
Optical based compositional gas analyzer with multiple channels for redundancy or distributed measurements.
Enhanced operator safety and response times with a remote probe for real-time monitoring.
Inline measurement to avoid emissions associated with extractive gas measurements.
Messer produces hydrogen in a steam reformer. The facility has a large number of protection and safety devices where pressure values play an important role.
Discover why we're the right partner for sustainable, efficient hydrogen production, transport and storage
수소 - 탈탄소화 목표 달성의 열쇠인 에너지 운반체
수소는 탄소 배출량 저감을 위한 유망한 해결책이며, 관련 인프라도 급속히 개발되고 있는 추세입니다. 엔드레스하우저가 어떻게 지속 가능성 달성과 규제 준수를 도와 드릴 수 있는지 알아보십시오.
Instrumentation for safe and efficient hydrogen compression and transport
Explore our cutting-edge portfolio to ensure efficiency in hydrogen compression and transport.
Understanding hydrogen colors beyond green
Hydrogen's promise for emission cuts highlights green options, yet fossil fuel-based production still dominates. Learn more about what's making alternative production methods vital.
How is hydrogen produced?
Although various methods for hydrogen production exist or are currently being developed, different challenges need to be carefully evaluated for effective production. Learn more!
여러분의 개인 정보는 소중합니다
당사는 쿠키를 사용해 사용자의 브라우징 경험을 개선하고, 통계를 수집하여 사이트 기능을 최적화하고, 맞춤형 광고 또는 콘텐츠를 제공합니다.
"모두 허용"을 선택하면 쿠키 사용에 동의하는 것으로 간주됩니다.
자세한 내용은 쿠키 정책 을 참조하시기 바랍니다.