Enhance safety and efficiency in hydrogen blending processes
Best-fit instrumentation for accurate composition and flow measurement
Introduction
Process instrumentation for hydrogen blending
Ensuring a precise and consistent blend ratio of hydrogen and natural gas is crucial for downstream applications. This requires accurate and reliable flow measurement of both gases, as well as real-time monitoring of the blend composition through online analyzers.
Parameters
Focus on key process parameters
Measure hydrogen flow accurately
Hydrogen has a low density and viscosity compared to natural gas, making it difficult to measure accurately with traditional flow meters. This requires specialized flow meters like Coriolis.
Ensuring accurate blend ratios in a hydrogen-natural gas blending unit is critical for safety, efficiency and compliance. Raman technology offers a highly precise and reliable solution for real-time monitoring of the blend composition.
Unlock precision blending with Endress+Hauser Coriolis flowmeters
Achieve seamless integration of hydrogen into the natural gas grid through unparalleled accuracy, stability and control over hydrogen flow measurement. Promass Q 300 offers:
Multivariable measurement in gas streams, including mass flow, density, temperature and corrected volume flow.
Best-in-class turndown for hydrogen flow measurement, globally accepted custody transfer approvals.
Highest process safety due resistance to fluctuating and harsh environments.
Raman spectroscopy delivers unparalleled precision in determining the final mix ratio, reliably measuring the complete gas composition, including many commonly found natural gas components. Our Rxn5 analyzers ensure:
Optical based compositional gas analyzer with multiple channels for redundancy or distributed measurements.
Enhanced operator safety and response times with a remote probe for real-time monitoring.
Inline measurement to avoid emissions associated with extractive gas measurements.
Long Ridge Energy power plant is successfully showcasing the viability of clean hydrogen in the global Power & Energy industry.
성공 사례
High plant availability in hydrogen production
Messer produces hydrogen in a steam reformer. The facility has a large number of protection and safety devices where pressure values play an important role.
성공 사례
Measuring hydrogen quality in real time
Enapter uses optical analytical measurement technology from Endress+Hauser to determine the purity of hydrogen produced. Find out more!
Planning a project? Discuss your challenges with our expert
Your local Endress+Hauser experts are ready to support at every step of the way.
Hydrogen's promise for emission cuts highlights green options, yet fossil fuel-based production still dominates. Learn more about what's making alternative production methods vital.
Although various methods for hydrogen production exist or are currently being developed, different challenges need to be carefully evaluated for effective production. Learn more!