Efficient process monitoring of drinking water and wastewater through maximum transparency
Managing water networks is challenging. The supply of high-quality drinking and process water often requires time-consuming maintenance of numerous infrastructures, which might be located far apart or difficult to access. Industrial, commercial, and municipal wastewater is often heavily contaminated and must go through several cleaning processes to comply with environmental regulations. Endress+Hauser offers smart water networks management solutions that visualizes water flows comprehensively.
1st digital water solution
with cloud-based instrument verification
Our Netilion Network Insights solution enables simple and remote device verification during operations thanks to Heartbeat Technology. The integrated Heartbeat Verification functionality is a traceable verification method according to ISO 9001 and can be triggered directly within the solution for all supported flowmeters – anytime, anywhere. This automated, cloud-based instrument verification allows you to effortlessly meet regulatory requirements while saving costs and time.
Monitoring water networks can be a challenge. Netilion Network Insights is our web-based solution for smart water network management through full transparency.
Are you struggling to maintain your measuring devices at remote locations? Netilion Network Insights helps you monitor all your devices and water flows without field presence.
Everything from one single source – from field instrumentation to the cloud. Collect, transmit and evaluate measurement data seamlessly with Netilion Network Insights.
Comply with environmental regulations by monitoring the quantities and loads of municipal and industrial wastewater reliably.
Watch this video to learn how you can optimize and automate your drinking and process water network.
Watch this video to learn how you can optimize and automate your wastewater network.
How we can help
From drinking water quality to treated wastewater residual emissions, our customizable and web-based solution, Netilion Network Insights, allows for real-time monitoring of your KPIs around the clock – whether in the field or in the control center. The comprehensive visualization of all water flows guarantees complete transparency in your water network and helps you to optimize all processes where sensors gather valuable information.
Increase efficiency with remote data collection, eliminating manual measurements and on-site sampling. Rely on automated reports that are less prone to errors.
Enhance energy efficiency and costs through lower energy consumption thanks to reliable detection of leaks in the water network and by optimizing pumping times.
Optimize water availability by predicting water consumption thanks to comprehensive trend analyses and forecasts using current weather data (e.g. runoff, water demand, availability, etc.).
Assure legal compliance of material loads and reliable billing of costs through permanent monitoring of incoming wastewater volume and quality, allowing you to detect deviations at an early stage.
Benefit from cloud-based flowmeter verification with Heartbeat Technology and save time with integrated verification reports that enable remote device verification.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
관련 전문가의 시장 공급이 원활하지 않은 조건이기 때문에, 핵심 태스크에 더 많은 시간을 할애하면서도 현장 방문을 최소화하는 것이 더욱 중요해졌습니다.
Christian Kehrer, Oberzent 시장
독일
제품 및 솔루션
Netilion Network Insights is the solution of choice for user-friendly and low-maintenance water network monitoring. It connects all levels of a water supply system: from the field measuring devices to components for data transmission and data recording...
Netilion Network Insights is the solution of choice for user-friendly and low-maintenance water network monitoring. It connects all levels of a water supply system: from the field measuring devices to components for data transmission and data recording to data evaluation – your smart water network management solution from one single source. Recorded measurements from all process steps are displayed in a customizable visualization in the integrated dashboard of the web-based solution.
엔드레스하우저의 유지보수 서비스를 통해 계기의 설치 기반에서 운영 효율성을 높이기 위한 유지 관리 전략을 최적화하십시오.
다운로드
Netilion Network Insights
Optimize and automate your water network – anywhere, anytime. Learn more about our smart monitoring solution Netilion Network Insights in this competence brochure.
Water quality monitoring systems for drinking water
Water quality monitoring systems for drinking water
Explore Endress+Hauser water industry solutions for cost-effective and reliable drinking water quality monitoring, today and into the future.
Monitoring systems for municipal wastewater treatment plants
Monitoring systems for municipal wastewater treatment plants
Discover Endress+Hauser smart monitoring for wastewater treatment plants. Comply to legal limit values with improved efficiency with our easy to use, cost-effective, turnkey monitoring systems.
Wastewater effluent monitoring systems for all industries
Wastewater effluent monitoring systems for all industries
Learn more about our robust, turnkey wastewater monitoring systems with smart maintenance that help you comply with your legal and contractual limits.
Phosphorus removal from wastewater with Liquiline Control
Phosphorus removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable phosphorus removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of precipitants.
Water monitoring systems for industrial processes
Water monitoring systems for industrial processes
Enable efficient, compliant, and cost-effective water quality monitoring for your production processes with Endress+Hauser turnkey solutions.
Liquiline Control을 사용한 폐수 속의 질소 제거
Liquiline Control을 사용한 폐수 속의 질소 제거
폐수로부터 질소를 안정적으로 제거하고 첨두 부하(Peak load) 시에도 공정을 안정화하고 에너지 사용 최적화를 통해 비용을 절감하게 해주는 Liquiline Control 자동화 솔루션에 대해 알아보십시오.
Monitoring the asset health status in water & wastewater
Monitoring the asset health status in water & wastewater
Explore Endress+Hauser water industry solutions to flexibly and efficiently ensure water safety with verifiable regulatory compliance.
여러분의 개인 정보는 소중합니다
당사는 쿠키를 사용해 사용자의 브라우징 경험을 개선하고, 통계를 수집하여 사이트 기능을 최적화하고, 맞춤형 광고 또는 콘텐츠를 제공합니다.
"모두 허용"을 선택하면 쿠키 사용에 동의하는 것으로 간주됩니다.
자세한 내용은 쿠키 정책 을 참조하시기 바랍니다.