키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
Product picture 1/4" (6.35 mm) and 1/2" (12.7 mm) Raman immersion optics aiming up and left

Raman immersion optic

Unlock the power of in situ laboratory analysis of liquids, slurries, and semi-solids

KIO1
Please Wait (spinning wheel)
가격 로드 중
일시적으로 가격을 로드할 수 없습니다.
Price on request
가격 활성화 중
가격: 정보 제공

사양 정보

  • Sampling probe compatibility

    Raman Rxn-10 probe

  • Wetted materials

    Metal: C276 alloy as standard (316L stainless steel or Grade 2 titanium upon request)
    Window: high-purity sapphire, proprietary compression fit non-brazed design

적용 분야

The fixed focus design of the Raman immersion optic provides long-term measurement stability along with superior signal performance which is essential for transferable, high-performance Raman measurements. Compatible with the Rxn-10 probe, the immersion optic uses no movable parts so it is always in focus. The Raman immersion optic is well-suited for use in reaction vessels, laboratory reactors, or process streams, and its wettable components resist corrosion in harsh environments.

  • Pharmaceutical: drug substance unit operations, reaction analysis, crystallization, end-point detection, solvent swaps

  • Chemical: material identification, reaction analysis, polymerization, cross-linking, blending

  • Food & Beverage: blending, purification, natural and synthetic components

  • Development laboratory: versatile in situ analysis, feasibility studies, model development (or similar)

장점

  • Ideal for quick measurements of liquids, slurries, and semi-solids in a laboratory setting

  • Superior signal performance

  • Available in 1/4” and 1/2” diameters

  • No user-adjustable parts

  • Wettable components resist corrosion in harsh environments (including acidic solutions)

  • Raman spectroscopy - advanced optical analysis technology

    Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.

Extended 선택

  • 하이엔드 제품

  • 우수한 기능성과 편리성

기술적 우수성

단순성

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products