Extract and process battery minerals with precise measurement technology
If you're embarking on a new project to extract precious battery minerals supporting the energy transition, avoid unnecessary additional costs and risks by using trustworthy, high quality measurement technology. With smart sensors, you can receive critical information to enable value-adding process optimization to maximize yield and efficiency, while ensuring the safety of your employees and the availability of your plant.
Many processes in the extraction and purification of battery minerals have more complex requirements than other mining processes due to the rise of new concentration technologies with more chemically aggressive reagents and higher temperature and pressures. Selecting reliable, flexible and smart measurement technology is critical in order to operate these processes sustainably into the future.
Select the right instrumentation
Solids Handling
Maximize your throughput with our solutions that are suitable for the most demanding bulk material types.
Brine Measurement
Efficiently transport brine with products that meet the complexity of your battery mineralization plant.
Process control
Precise control of your high-temperature processes such as calcination or sulfination.
Yield Optimization
Increase the yield of leaching yield of your battery minerals plant by using smarter, more precise measurement technology.
Solids Handling
Maximize your throughput with our solutions for even the most demanding bulk solids handling
Many complex battery mineral processes begin with the handling of the ore from the mine. The aim during this phase is to minimize abnormal events, such as blockages, to deliver a constant homogenous feed to the processing plant. Our measuring devices help to achieve this with Heartbeat Technology to maximize measuring point availability.
The FMR67B is suitable for the most demanding bulk solids applications and is now easier to use than ever before
With both blockage and flow detection, the FQR57 can help ensure the utilization of your crushing and transportation system is maximized
The FTI77 is the most reliable point level switch for maintaining the safety of your operators in harsh applications
The Picomag is an easy to use, low-cost and simple flowmeter for dust suppression applications
Moving brine within your mine into the concentrator plant requires many more pipes and measuring points than a normal mine site. You need reliable, easy-to-use, robust devices that perform flawlessly in the extreme conditions found in brine extraction areas.
Promag P 10 is easy to use, with high chemically resistant liner options for brine flow measurement
Promass A provides simple, low-cost mass flow metering for precision chemical dosing
TM131 has low cost of operation, robust temperature measurement and a wide variety of resistant wetted materials for harsh applications
CLS50D is a highly chemical resistant inductive sensor with Memosens digital protocol
Precisely control your high temperature processes like calcination or sulfination
Complex chemical reactions occur in the high temperature purification or conversion reactions in battery minerals purification. You need reliable sensors with a long lifetime.
TAF12 is a robust sensor with ceramic wetted parts for the highest temperature applications
Promass E is an accurate, compact meter for mass flow measurement of additional liquids
The Promag 55S is a flowmeter with outstanding abrasion resistance and signal processing, ideal for the most demanding applications with high solids content and high abrasion
PMC71B gives a ceramic membrane for condition-based maintenance insights with Heartbeat Technology
Increase the yield of leaching for your battery minerals plant
Even the smallest improvement in precision when it comes to measuring critical parameters can produce a greater yield and lead to large value gains for your operation.
FMG50 is the first true 2-wire detector with long term stability, Heartbeat Technology and resistance to high temperatures
Prowirl F 200 provides long term stability, easy energy management and integrated verification
The PMP50 is a low cost, easy-to-use pressure sensor for OEM equipment
CPS47E helps you maximize the lifetime of pH measuring points, with a robust non-glass probe with digital Memosens protocol
Utilize measurement technology to maximize your operating margin
Process efficiency is key to enable the sustainable and safe purification of battery materials and the manufacturing of batteries to support increased demand.
Enhance the sustainability of your battery recycling operation
Run your battery recycling more sustainably by using fit-for-purpose instrumentation to keep your workers and plant safe while maximizing utilization. Discover more