Steam and water analysis system (SWAS) for F&B production
Take care of your steam generators with SWAS solutions that keep it free of deposits
and corrosion
Steam applications are part of food production. For smooth operation with minimal energy consumption and to protect the equipment, the purity of the feed water must be measured and documented. Inadequate control can lead to damages, process downtime and loss of warranties. Smart solutions from Endress+Hauser, such as the space-saving SWAS Compact system, offer bundled high-tech measurements for critical parameters and save on operating costs through very low cooling and sample water consumption.
SWAS Compact saves up to 70% of water consumption
compared to conventional SWAS systems
The outstanding SWAS Compact system, optimally suited for the Food and Beverage industry, offers highest reliability, availability and traceability with lowest sample and cooling water consumption. This is ensured by the patented
flow-through assembly with sophisticated sensor arrangement. Efficient steam
and water monitoring for cost- and resource-saving food production.
Process of steam generation for food and beverage processing
How we can help
Pure water is a prerequisite for product safety and OPEX in the F&B industry. Not only for food production itself, but also for the utility processes in production, such as industrial steam generation. Water quality must consistently comply with stringent food processing standards and turbine, boiler, and piping manufacturer warranties – including full documentation. Our turnkey SWAS solutions help save maintenance costs, minimize process downtime, and extend the life of your steam generator.
Get support and save working time with a compact system that is easy to operate and maintain and perfectly fits to your requirements. All of our SWAS panels enable highly efficient, and thanks to CE marking, also strictly compliant monitoring.
Benefit from a complete turnkey SWAS Compact system that analyzes pH, dissolved oxygen, conductivity, and acid conductivity in a single panel solution. Real-time, accurate data from your critical process points without interrupting your production.
With a sample volume of only 10 l/h, thanks to our patented measurement arrangement in the SWAS Compact panel, and 70% less cooling water and energy compared to similar systems, you can save money on raw materials.
You can integrate all SWAS solutions conveniently and seamlessly into your existing PLCs using various interfaces, analog, digital or via IIoT connectivity.
With our steam and water analysis systems, you benefit from secure data management that provides proof of your water quality at any time. Simple connection via plug-and-play allows for quick use at your site.
엔드레스하우저의 컴팩트한 SWAS 솔루션을 통해 플랜트의 운영 안정성을 향상 시키는 동시에 더 적은 노력으로 기업의 검증 의무를 충족할 수 있었습니다.
시몬 구텐존 (Simon Gutesohn) , 대표이사
Milchverwertung Ostallgäu eG
제품 및 솔루션
Smart monitoring solutions for steam generators from Endress+Hauser, such as the SWAS Compact panels, provide state-of-the-art measurements for all critical parameters in one central location. This ensures that your components are protected against...
Smart monitoring solutions for steam generators from Endress+Hauser, such as the SWAS Compact panels, provide state-of-the-art measurements for all critical parameters in one central location. This ensures that your components are protected against corrosion and built-up. SWAS solutions from Endress+Hauser have proven themselves in numerous use cases over the past decades. You receive a turnkey solution that you only need to connect to your process connections, and you are ready to go.
Water analysis of all typical critical parameters: e.g. pH/ORP, dissolved oxygen, conductivity (total, cationic/acid, differential), turbidity, TOC. Additional parameters and third-party sensors on demand.
Water analysis of all typical critical parameters: e.g. pH/ORP, dissolved oxygen, conductivity (total, cationic/acid, differential), turbidity, TOC. Additional parameters and third-party sensors on demand.
Measurement of up to eight parameters with one user-friendly Liquiline transmitter.
Turnkey SWAS Compact system for the measurement of total conductivity, acid/cationic and differential conductivity, dissolved oxygen, pH for temperatures up to 50 bar/725 psi and 240 °C/460 °F in one device.
Sample preparation with temperature and pressure reduction system up to 320 bar/4.640 psi and 575°C/1.060 °F available.
Integrated pH value calculation using differential conductivity.
Calculation of the remaining cation exchange capacity.
Automatic system shutdown if condensate temperature exceeds safety limits.
엔드레스하우저의 시운전 서비스는 초기 단계부터 측정 포인트에 대한 높은 프로세스 성능을 보장합니다.
다운로드
Reliable water quality in steam circuits
Want to protect boilers, turbines and heat exchangers from corrosion and deposit buildup? Check out our SWAS Compact and get a reliable water quality in your steam circuits.
Process water monitoring systems for Food and Beverage
Process water monitoring systems for Food and Beverage
Enable efficient, compliant, and cost-effective process water quality monitoring for food and beverages production with Endress+Hauser turnkey solutions.
Smart wastewater effluent monitoring in Food and Beverage
Smart wastewater effluent monitoring in Food and Beverage
See how Endress+Hauser solutions for wastewater effluent monitoring enable the Food and Beverage industry to unlock cost-efficiencies whilst protecting compliance today and into the future.
Drinking water monitoring systems for Food & Beverage
Drinking water monitoring systems for Food & Beverage
Discover Endress+Hauser water quality monitoring systems for reliable, cost-effective drinking water quality measurement in the Food and Beverage industry.
Loading and unloading skids in the Food & Beverage industry
Loading and unloading skids in the Food & Beverage industry
See how Endress+Hauser solutions offer increased throughput, cost savings and accuracy to the Food and Beverages industry in the loading and offloading of liquids in trucks and railcars.
Tank gauging systems for the Food & Beverage industry
Tank gauging systems for the Food & Beverage industry
Explore how Endress+Hauser tank gauging solutions are unlocking performance gains with sustained compliance for the Food and Beverage industry.
Inventory monitoring of liquids in Food & Beverage industry
Inventory monitoring of liquids in Food & Beverage industry
Learn how Endress+Hauser inventory monitoring solutions help you manage stocks of raw materials or bulk end products at multiple sites
World-class inventory management for the food industry
World-class inventory management for the food industry
Learn more about our world-class solutions for inventory management in the food and beverage industry and how Endress+Hauser can manage your stocks at multiple sites.
Temperature monitoring in tanks & silos in the Food industry
Temperature monitoring in tanks & silos in the Food industry
Discover our solution for temperature monitoring to prevent food degradation in bulk tanks and silos. Accurate temperature profiling ensures product quality and plant safety at all times.
여러분의 개인 정보는 소중합니다
당사는 쿠키를 사용해 사용자의 브라우징 경험을 개선하고, 통계를 수집하여 사이트 기능을 최적화하고, 맞춤형 광고 또는 콘텐츠를 제공합니다.
"모두 허용"을 선택하면 쿠키 사용에 동의하는 것으로 간주됩니다.
자세한 내용은 쿠키 정책 을 참조하시기 바랍니다.