PI Certified PROFIBUS DP/PA Engineer
A hands-on course, recognized in all industries
Hands-on exercises will help you learn how PROFIBUS fieldbus technology works in detail. The emphasis is on PROFIBUS PA for the process automation industry. Features like system design and commissioning are topics, as well as diagnostics and troubleshooting. This course is combined with the Certified Training for PROFIBUS DP Engineer.
날짜
10.02.2025 - 14.02.2025
위치
Endress+Hauser Process Solutions AG
Christoph Merian-Ring 4 CH-4153 Reinach 스위스
추가 정보
내용
The following content is covered in the theoretical part:
PROFIBUS organization and structure, physical layer of PROFIBUS DP/PA, PROFIBUS components, device integration, diagnosis and status, parameters and configuration.
Token handling, cyclic and acyclic communication, FISCO and Ex concepts, cycle time calculation and bus parameters, identification and solving of communication problems.
The following content is covered in the practical part:
Wiring of a PA bus segment, commissioning with acyclic tools, cyclic communication and data handling, device Integration (ABB, Siemens, Rockwell, ...)
Signal measurement and evaluation with oscilloscope, handling of up-to-date bus analyzers, commissioning of demo plant, device replacement / troubleshooting.
목적
PROFIBUS FDL (Fieldbus Data Link), function codes and service access points used in PROFIBUS DP, Token handling, FISCO and Ex concepts, cyclic and acyclic communication, cycle time calculation and bus parameters.
Learn how to design and commission a PROFIBUS fieldbus network.
Understand the benefits of the technology and know the procedure for troubleshooting.
참가 대상
System Programmers
Control and Instrumentation Engineers
Design and Planning Engineers
Service and Maintenance Engineers
Installers
전제 조건
Basic knowledge of computers, electronics and mathematics.
자격 조건
The training is internationally recognized and certified by the PROFIBUS organization.
평가 방법
Participants are given time to work with the various components of a PROFIBUS network.
We put emphasis on a balanced approach to theory and practice vendor-neutral instruction.
Mornings are spent learning the theoretical background, and afternoons with the actual components and integration of the field devices into the system. Almost half the course is spent giving you ample opportunity to use what you have learned in hands-on exercises.
유형
A hands-on course, recognized in all industries.
© Endress+Hauser
여러분의 개인 정보는 소중합니다
당사는 쿠키를 사용해 사용자의 브라우징 경험을 개선하고, 통계를 수집하여 사이트 기능을 최적화하고, 맞춤형 광고 또는 콘텐츠를 제공합니다.
"모두 허용"을 선택하면 쿠키 사용에 동의하는 것으로 간주됩니다.
자세한 내용은 쿠키 정책 을 참조하시기 바랍니다.
사용자 정의
중요한 것만 허용
모두 허용