키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.

High temperature measurement in an SRU / Claus furnace

Accuracy and reliability under harsh process conditions

The inner temperature of the reactors during the sulfur reaction must be continuously and accurately monitored to prevent plant shutdowns and optimize the energy consumption.

Sulfur recovery unit

Benefits

  • High accuracy at very high temperatures

  • Correct temperature mapping

  • Improved protection of the thermowell against mechanical forces

  • Extended life of the thermometer assembly and its components

The challenge

This application is highly corrosive and combines numerous high temperature phenomena, making it exceptionally challenging and requiring a highly experienced and knowledgeable supplier for design and installation. The long-term accurate temperature measurement combined with high mechanical and thermal strength of the instrument is crucial to ensure plant integrity and optimized process.

Our solution

A version of the iTHERM FlameLine TAF12D high-temperature thermometer including a ceramic thermowell, TC type B,R,S and further technical modifications is used.