산소 분석기 OXY5500은 QF(Quenched Fluorescence) 기술을 이용해 천연가스 및 가스 프로세싱 애플리케이션에서 산소를 측정하는 컴팩트한 독립형 단일 채널 분석기입니다. 이 분석기는 센서 프로브를 프로세스 스트림에 삽입해 산소를 측정하고 광섬유를 통해 컨트롤러에 연결됩니다. OXY5500은 LCD 디스플레이와 내장 데이터 로거가 있어 완전한 샘플 컨디셔닝 시스템을 구축할 수 있고 PC 인터페이스를 위한 소프트웨어도 제공합니다.
천연가스의 생산, 저장, 운송 및 분배 과정에서 품질 측정
천연가스, 생산의 업스트림 및 집하 장소의 모니터링
ppm 수준에서 0-20%까지의 O2 측정 범위
전해조 애플리케이션을 위한 수소 내 산소 농도를 0~10ppm으로 낮춘 미량 측정
광학 산소 측정은 공정에서 CO2 또는 H2S의 영향을 받지 않으므로 CCUS 어플리케이션에 이상적입니다.
Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for the reliable chemical composition measurement in LNG custody transfer applications.
Compact, single channel oxygen (O2) analyzer with an LCD display and built-in data logger. The sensor measures oxygen using quenched fluorescence (QF) technology, which is inserted into the process stream and is connected to the controller by an optical fiber.
Channels
1
Analyte and Measurement ranges
O2 (Oxygen): 0 to 100 ppmv (minimum) 0 to 20% volume (maximum)
Measured Variables
Concentration Cell Pressure Cell Temperature
Ambient Temperature range
-20 to 50°C (-4 to 122°F)
Operating Pressure range
Inlet Pressure: 140 to 275 kPa (20 to 40 psig) Sample Cell: 800 to 1200 mbara
Analyzer Wetted materials
304 & 316 stainless steel FKM O-Rings
Power supply
108 to 253 VAC, 50/60 Hz; 5.3 Watts at 120VAC; 6.6 Watts at 240VAC or 9 to 30 VDC (CSA), 18 to 30 VDC (IECEx/ATEX); 4.7 Watts at 24VDC
Communication
Analog Output: Two 4-20 mA outputs Analog Input: One 4-20 mA input (sample pressure) Fieldbus: RS-232C, RS-485, & Ethernet 10/100 with Modbus Output Relays: Qty 2, 250 mA max load (Concentration and Fault Alarms) USB 2.0 Works With Service Software Only 4 GB Internal Memory with Internal Data Logging
An overview about the engineered approval drawings offered
for TDLAS and QF analyzers (SS2100, SS2100i, SS2100a,
J22, JT33, OXY5500, SS500) to enable customers to confirm
that the system fabrication meets their approval.
Real-time quality measurements in biogas and biomethane
PU(출판물)
영어 버전 - 10/2023
New version available in English
A discussion on using TDLAS / QF analyzers (SS500, J22, JT33, SS2100, and OXY5500) to measure the concentration of compounds in biogas and biomethane in the Oil & Gas industry.
TDLAS and QF analyzers application guide - Accurate and
reliable measurement of H2O, H2S, CO2, C2H2, NH3, and O2
PU(출판물)
영어 버전 - 11/2023
New version available in English
A guide to TDLAS and QF technology application notes (natural gas, hydrogen, biomethane, carbon capture, LNG, gas processing, NGL fractionation, petrochemical, syngas, ammonia, and refining) for the oil & gas and chemical industries (relating to J22, JT33, SS500, SS2100, SS2100a, SS2100i, and OXY5500 analyzers).