키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.

Cell line development meets Raman spectroscopy

KBI Biopharma’s monitoring of a diverse array of cell lines and cell concentrations in minimal volume for automated cell cultivation

With Endress+Hauser's support, KBI Biopharma has developed a robust predictive model using a Raman analyzer system to monitor CHO-M cell cultures. This non-invasive technique, requiring smaller sample volumes than traditional methods, is ideal for cell concentration monitoring in cell line development. KBI Biopharma plans to expand the use of Raman technology for broader upstream processing applications and extended process parameter monitoring of CHO cell cultures.

Benefits:

  • Easy-to-use system: Real-time data acquisition and online process provides valuable process insights with no complex modeling and an intuitive display of results

  • Production cost reduction and sustainability: Minimal analysis reagents and a consumable-free design helps to lower production costs. Cell counting is typically performed to monitor cell growth rates throughout the routine cell passaging process

  • Process automation compatibility: The Raman flow assembly allows for a seamless integration into future automated cell cultivation platforms

Alexandra Martiné, Director, Cell Line Generation & Automation

The expertise and support from the Raman application scientists at Endress+Hauser were instrumental in advancing our innovative cell line development. 

Alexandra Martiné, Director, Cell Line Generation & Automation
KBI Biopharma

Customer challenges

KBI Biopharma focuses on enhancing its process automation at different stages of a research cell bank generation, taking into consideration key criteria: 

  • Low volume: At early cell line development stages, volumes of cultures are within the milliliter range.

  • High-throughput: Hundreds of isolated clone candidates need to be screened to select the right producer.

  • Speed: Reducing timelines in cell line development processes is critical to accelerate the biologic’s development path.

Our solution

KBI Biopharma chose to partner with Endress+Hauser to screen for cell growth performances during CLD using Raman spectroscopy, from the design of the experiments down to chemometrics modeling support and training. The selected Raman system is tailored for small volume and flow paths, leveraging signal amplification and low-noise technology to deliver fast results. It consists of the following components: 

  • Raman Rxn2 analyzer 

  • Rxn-10 probe

  • Raman flow assembly 

  • 단순 제품

  • 손쉬운 선택, 설치 및 작동

기술적 우수성

단순성

  • 기본 제품

  • 신뢰성, 내구성, 유지보수가 쉬움

기술적 우수성

단순성

  • 하이엔드 제품

  • 우수한 기능성과 편리성

기술적 우수성

단순성

  • 전문 제품

  • 까다로운 어플리케이션을 위한 설계

기술적 우수성

단순성

구성에 따라 다름

FLEX 선택 기술적 우수성 단순성
  • F
  • L
  • E
  • X

Fundamental 선택

기본적인 측정 요구사항 충족

기술적 우수성
단순성
  • F
  • L
  • E
  • X

Lean 선택

핵심 프로세스를 손쉽게 처리

기술적 우수성
단순성
  • F
  • L
  • E
  • X

Extended 선택

혁신적인 기술로 프로세스 최적화

기술적 우수성
단순성
  • F
  • L
  • E
  • X

Xpert 선택

가장 까다로운 어플리케이션 요구사항 충족

기술적 우수성
단순성

구성에 따라 다름