The SmartBlue app
Comfortable and secure access to your devices
You choose a safe and comfortable place within a radius of up to 10 meters around the device to run it. Especially in places difficult to reach or hazardous areas it is very precious to commission and operate the device via the SmartBlue app. For maintenance all data is always at hand in real-time. SmartBlue is based on Bluetooth® wireless technology, no separate driver is needed. And the data is transformed encoded; the system is approved by the acknowledged German institute Fraunhofer.
©Endress+Hauser
You save time via mobile access to your device Diagnostics and real-time process information are always at hand Safety first: You do not have to access hazardous areas anymore Secure connection with Bluetooth Low Energy and CPaceReliable: No data loss during commissioning and maintenance
Downloads:
Download for Android
©Endress+Hauser
Download for Apple
©Endress+Hauser
Available devices:
Level: Micropilot FMR10/FMR20 radars and nearly all other radars of the Micropilot and Levelflex family
Point level detection: The new Liquiphant FTL51
Liquid Analysis: Liquiline Compact CM82, Liquiline Mobile CML18 transmitter
Flow: Picomag Insertion, Picomag Inline magmeter , Promag W800, Proline 10
Temperature: Transmitter TMT71 , TMT72, TMT142B
Pressure: Cerabar PMP71B , PMC71B , PMP51B , PMC51B, Deltabar PMD75B , PMD78B , PMD55B
F
L
E
X
FLEX 선택
기술적 우수성
단순성
Fundamental 선택
기본적인 측정 요구사항 충족
기술적 우수성
단순성
기술적 우수성
단순성
Extended 선택
혁신적인 기술로 프로세스 최적화
기술적 우수성
단순성
Xpert 선택
가장 까다로운 어플리케이션 요구사항 충족
기술적 우수성
단순성
비교
Accuracy
Rod probe :+/- 2 mm (0.08 in) Rope probe <= 15 m (49 ft): +/- 2 mm (0.08 in) Rope probe > 15 m (49 ft): +/- 10 mm (0.39 in) Coaxial probe: +/- 2 mm (0.08 in)
Process temperature
-50...+200 °C (-58...+392 °F)
Process pressure / max. overpressure limit
Vacuum...40 bar (Vacuum...580 psi)
Max. measurement distance
Rod: 10 m (33 ft) Min DK>1.6 Rope: 25 m...30 m (82ft...98 ft) Min DK>1.6; 30m...45 m (98ft...148 ft) Min DK>1,9 Coaxial probe: 6 m (20 ft) Min DK>1.4
Main wetted parts
Rod probe: 316L, Alloy C, Ceramic Rope probe: 316, 316L, Alloy C, Ceramic Coaxial probe: 316L, Alloy C, Ceramic, PFA
Input
One channel transmitter
Output / communication
4 to 20 mA, HART
Ingress protection
IP67, IP68, NEMA Type 6
Max. measurement error
Volume flow: +/-0.8% o.r. +/- 0.1% o.f.s
Measuring range
up to 750 l/min
Medium temperature range
-10 to 70°C (+14 to +158 °F) Permissible short-term temperature, maximum one hour: 85 °C (185 °F) Repetition after 4 hours at the earliest
Max. process pressure
16 bar
Wetted materials
PEEK, Stainless Steel, FKM, EPDM Electrodes: 1.4404/316L
Accuracy
+/- 2 mm (0.08 in)
Process temperature
XT: -196...+280 °C (-321...+536 °F) HT: -196...+450 °C (-321...+842 °F)
Process pressure / max. overpressure limit
Vacuum...160 bar (Vacuum...2320 psi)
Max. measurement distance
Standard: 40 m (131 ft) With "Advanced dynamics": 70 m (230 ft)
Main wetted parts
316L, Alloy C, PTFE, ceramic
Accuracy
(Pt100, -50...200 °C) <= 0,1 K (Pt100, -58...392 °F) <= 0,18 °F
단종 - 후속 제품 보기
뒤로
단계별 폐기 지침
Endress+Hauser는 모든 제품의 장기적인 지원을 약속합니다.
제품 철수 공지 후 10년 동안 (스페어 파트가 더 이상 사용 불가능할 때까지) 제품 지원 및 서비스를 담당합니다.
그러나 더 적합하다고 판단되는 경우 대체 제품을 포함한 대체 솔루션을 제공할 권리를 보유합니다.
제품 현황
제품 루트
FMR20
모델명
레이다 레벨계
Micropilot FMR20
제품 현황
In phase out
단종 날짜
1/2025
주문 불가
7/2026
스페어 센서 가능 여부
not applicable
캘리브레이션 가능 여부
not applicable
스페어 파트 적용 가능 날짜
not applicable
수리 가능 날짜
not applicable
유지보수 안내
비교
Accuracy
+/- 2 mm (0,08")
Process temperature
-40…+80°C (-40…+176°F)
Process pressure / max. overpressure limit
-1…3 bar (-14,5…43 psi)
Max. measurement distance
DN40: 15 m (49.2 ft), DN80: 20 m (65.6 ft)
Main wetted parts
PVDF, PBT
Accuracy
+/- 2 mm (0.08 in)
Process temperature
-40...+130 °C (-40...+266 °F)
Process pressure / max. overpressure limit
Vacuum...3 bar (Vacuum...43.5 psi)
Max. measurement distance
Standard: 30 m (98 ft) With advanced dynamics: 40 m (131 ft)
Main wetted parts
PVDF, Viton, PP, PBT
Accuracy
+/- 1 mm (0.04 in)
Process temperature
-40…+130 °C (-40…+266 °F)
Process pressure / max. overpressure limit
Vacuum …16 bar (Vacuum … 232 psi)
Max. measurement distance
50 m (164 ft)
Main wetted parts
PTFE antenna PP or 316L process connections
Accuracy
+/- 6 mm (0.24 in)
Process temperature
-40...+150 °C (-40...+302 °F)
Process pressure / max. overpressure limit
Vacuum...40 bar (Vacuum...580 psi)
Max. measurement distance
Standard: 20 m (66 ft)
Main wetted parts
PTFE, PVDF
여러분의 개인 정보는 소중합니다
당사는 쿠키를 사용해 사용자의 브라우징 경험을 개선하고, 통계를 수집하여 사이트 기능을 최적화하고, 맞춤형 광고 또는 콘텐츠를 제공합니다.
"모두 허용"을 선택하면 쿠키 사용에 동의하는 것으로 간주됩니다.
자세한 내용은 쿠키 정책 을 참조하시기 바랍니다.
사용자 정의
중요한 것만 허용
모두 허용